IESNA:LM-63-2002
[TEST]P946558
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6203
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1245.2 1245.8 1243.2 1237.6 1205.2 1171.4 1165.8 1192.7 1255 1338
1438.5 1553.9 1675.7 1764.6 1832.8 1900.4 1962.1 1999.2 2012 1998.2
1928.7 1803.6 1643.9 1390.5 1021.1 594.5 461.7 422.3 375.4 305.8
234.9 182.4 136.8 85.6 48.9 19.7 0
1245.2 1239.9 1237.3 1233.7 1202.2 1167.8 1162.8 1187.1 1247.2 1332.8
1430.6 1542.1 1663.9 1755.7 1821.4 1890.3 1951.3 1990.7 2009 1992.6
1917.8 1795.4 1633 1368.9 988.9 575.8 456.4 418.3 370.8 300.6
232 180.1 130.3 82.4 47.6 19 0
1245.2 1243.6 1242.2 1238.6 1213.7 1180.6 1170.1 1190.1 1242.6 1323
1418.1 1525.1 1645.8 1752.1 1825.6 1893.9 1965.7 2014.6 2045.1 2042.5
1992 1879.8 1725.9 1486.4 1133 670 464.6 422 382.6 328.1
264.8 196.9 145.7 95.2 51.8 23.6 0
1245.2 1242.2 1240.6 1243.6 1226.5 1197.9 1185.1 1195.3 1232.1 1296.4
1382 1477.5 1588.1 1707.5 1803 1878.8 1951.6 2014.9 2052.7 2070.4
2050.7 1981.8 1859.1 1643.9 1319.7 844.2 478.1 396.7 360.9 318.3
273 226.7 175.5 117.1 66.9 29.9 0
1245.2 1243.9 1244.9 1251.4 1248.1 1233.1 1214.4 1212.4 1229.1 1267.5
1326.6 1402.7 1493.9 1598.9 1713.4 1819.4 1901.7 1973.3 2036.6 2083.2
2096.3 2067.4 1995.6 1878.5 1649.4 1243.2 692 351.1 276.3 232.6
189.6 152.9 119.1 84 45.6 16.7 0
1245.2 1245.8 1249.5 1258.3 1266.8 1266.8 1258 1249.8 1251.1 1267.2
1299 1348.9 1416.1 1495.5 1584.5 1697.3 1817.4 1918.8 1977.5 2005.1
2023.2 2032 2029.1 2025.4 1990.3 1783.6 1335.4 743.8 338.3 217.2
170.9 132.6 96.8 66.6 38.4 14.1 0
1245.2 1246.5 1253.4 1263.9 1279 1292.4 1301.6 1308.8 1308.2 1320.7
1341.7 1373.8 1418.4 1469.6 1532.3 1608.7 1695.7 1791.2 1877.1 1948.3
2020.2 2100.9 2181.6 2265.6 2369.6 2428 2247.9 1778.4 1149.1 577.2
276.9 170.3 115.5 75.1 43 15.1 0
1245.2 1247.5 1257 1272.1 1288.5 1304.9 1324.6 1346.9 1373.8 1408.3
1452.2 1502.8 1557.2 1617.6 1689.5 1777.4 1876.8 1986.4 2105.8 2235.1
2384.4 2547.5 2729.9 2911.4 3114.8 3351.4 3582 3640.4 3428.5 2924.8
2174.1 1379.1 804.2 444.3 196.2 47.2 0
1245.2 1250.8 1262.3 1279.6 1296.7 1312.1 1330.8 1356.4 1386.3 1431.6
1491.3 1559.9 1641.2 1741.6 1863.7 2014.9 2190.2 2392.9 2611.5 2834.6
3088.2 3329 3613.2 3901.9 4248.4 4589 5022.1 5486.1 5855.2 5816.5
5118.6 3857.3 2438.2 977.1 178.5 39.4 0
1245.2 1250.4 1264.6 1281 1298 1316.4 1335.8 1361.7 1392.8 1437.8
1492.9 1559.2 1637.6 1738.3 1863.4 2022.2 2203.9 2423.8 2666.6 2915.3
3176.5 3443.2 3729 4040.7 4373.4 4720.3 5114 5541.8 5959.9 6033.7
5337.4 3895.7 2210.2 575.5 122.7 36.4 0
1245.2 1250.1 1261.3 1283.3 1301.3 1321.3 1337.7 1361.7 1394.5 1433.9
1481.4 1535.6 1597.3 1681.9 1793.1 1927.7 2090.4 2290.6 2518.6 2767.3
3017.3 3273.6 3538.4 3820.9 4129.3 4432.5 4748.5 5025.1 5235.4 5084.8
4382.3 3020 1314.4 253.6 76.5 25.3 0
1245.2 1248.8 1263.9 1282.9 1300.3 1317.7 1334.1 1353.1 1379.7 1408.3
1442.1 1474.9 1507.7 1552 1616.9 1702.9 1806.3 1945.1 2108.5 2293.5
2495 2703.3 2908.1 3116.1 3332.3 3534.8 3737.9 3921.9 3961 3617.8
2917.3 2004.4 855.4 170.3 51.2 14.1 0
1245.2 1248.8 1261.3 1275.7 1290.1 1299 1307.9 1315.4 1322.3 1330.5
1333.1 1324.3 1307.5 1289.8 1277.3 1276.7 1294.4 1344.9 1427 1530.3
1652.7 1787.6 1923.4 2058.6 2189.8 2299.1 2364.1 2400.5 2308 1941.5
1423.7 880.3 351.1 99.7 36.7 9.2 0
1245.2 1244.2 1247.2 1251.4 1248.8 1231.4 1204.5 1164.1 1111 1040.8
952.8 850.5 748.8 663.8 596.2 540.4 497.4 469.9 455.8 452.5
461.3 479 496.1 512.8 520.7 507.9 468.5 405.9 310.1 220.2
160.1 116.2 84.7 59.4 35.8 9.5 0
1245.2 1237 1226.8 1206.8 1170.7 1110.7 1030.3 928.2 814.1 710.4
625.4 551.6 483.3 432.8 405.2 392.4 383.6 372.7 361.3 350.4
337.6 320.2 299.9 281.9 264.5 247.1 230 211.6 190 165.4
140.1 115.5 89.2 61.4 33.5 7.5 0
1245.2 1228.8 1198.9 1148.4 1069.7 957.8 835.1 718.2 632.3 559.1
496.8 461.7 441.3 423.6 405.2 389.8 381.6 378.6 373.1 360.6
342.6 324.5 306.1 288.4 269.1 250 230.7 210 190 168
144.7 118.8 89.2 57.7 29.5 6.2 0
1245.2 1223.5 1173.3 1091 970.2 822.9 698.2 611.9 543 500
479.7 461 441.3 420.3 401 389.1 385.5 383.6 379 364.2
330.1 310.7 293.3 276.6 261.2 246.7 229 209.3 188.3 164.7
139.1 111.6 82.7 55.8 29.9 8.2 0
1245.2 1215 1145.1 1031.3 875.1 721.5 623.4 550.9 511.5 494.5
473.1 452.5 438.4 423.3 402.6 389.5 383.6 375.7 340.9 326.1
321.2 319.3 313.7 304.8 291.4 273.6 248.7 225.4 199.8 174.2
148 121.7 94.5 66.9 39.4 13.5 0
1245.2 1212.7 1127.4 986 808.5 669.7 582.1 526 509.2 489.9
466.3 450.2 440 426.5 401.9 385.2 372.1 336 323.5 318.3
314 313 309.1 298.6 280.5 259.2 236.2 211.3 185.4 162.1
139.4 117.1 95.8 74.2 74.5 56.4 0
1245.2 1203.9 1102.5 942.7 757.9 638.5 557.1 521 508.9 486.9
464.3 449.8 441.3 427.9 399 373.7 340.6 314.7 306.5 298.9
294 291 277.6 262.5 245.4 228.4 208.4 189 167.7 146
125.7 104.7 85 102.4 91.9 30.8 0
1245.2 1201.2 1093.6 927.3 737.3 613.6 540.7 519.1 507.9 486.6
464.3 450.8 444.6 432.1 397 359.9 316.6 298.6 287.1 277.9
273.3 263.1 246.1 230.3 214.3 196.2 180.5 164.7 148 132.9
125.3 99.1 82.4 113.9 52.5 13.1 0
1245.2 1205.5 1100.2 929.2 741.9 621.8 543.7 520.4 511.2 490.2
466.3 453.5 446.9 435.7 401.6 360.3 316 297.9 285.8 276.3
271 261.2 244.4 229.7 213.3 195.9 178.5 162.7 147.3 128.9
112.9 92.9 82.4 114.2 45.3 11.2 0
